IESNA:LM-63-2002
[TEST]P1198549
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-9)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/30/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GPC-SB1C-927-U-SL4
[LUMINAIRE]GALLEON PEDESTRIAN LUMINAIRE
[MORE](1) 90 CRI, 2700K, 615mA LIGHTSQUARE WITH 26 LEDS AND TYPE IV SPILL LIGHT ELIMINATOR OPTICS
[DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_INPUT_ELECTRICAL]120.0 VOLTS, 54.4 WATTS, 0.437 AMPS
[_THDi]9.314
[_PF]0.993
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]4543
TILT=NONE
26 -1 1 37 22 1 1 0.5 0.5 0
1 1 54.4
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 40 45 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
519.5 511.5 516.8 527.2 538.8 550.3 561.2 569.6 577.3 588.2
604.3 630.3 667 710.3 777.6 888.9 1014.4 1163.3 1346.2 1531
1727.4 1880.7 1976.6 2046.2 2072.7 2082.8 2118.5 2189.1 2187.4 1991
1493.7 638.8 167.2 69.2 25.8 7.2 0
519.5 514.4 519.7 530.1 541.7 553.2 563.6 572 579.7 590.1
605.8 631.5 667.7 710.1 774.9 880.7 1004.1 1148.6 1326.7 1535.8
1730.8 1881.1 1975.3 2042.6 2070.5 2086.9 2125.9 2196.5 2185.2 1973.7
1447.4 592.3 167 67.5 25.5 7 0
519.5 513.7 518.3 527.9 539 549.6 559 565.3 571.1 579.5
592.7 614.4 646 684.3 741.7 834.7 953.5 1094.2 1249.6 1426.2
1601.9 1761.4 1873.2 1950.3 2002.6 2053.9 2119.2 2199.4 2236.3 2094.4
1660.7 843.6 254.9 93.7 45.5 9.9 0
519.5 512.8 517.1 525.8 535.2 544.3 552.7 557.1 560 564.3
572.5 587 609.6 637.1 675.6 738.8 825.3 927.2 1042.1 1173.7
1319.5 1472 1616.3 1740.4 1847.6 1951.5 2087.4 2250 2379.4 2378
2143.1 1586.4 719.2 279.7 96.6 33.5 0
519.5 512.8 516.1 523.8 532 540.2 548.4 553 555.2 557.3
564.6 574.9 592.5 612.5 635.2 668.9 719.5 783.6 864.3 961.2
1071 1185.5 1317.1 1457.3 1604.8 1762.6 1940.9 2158.7 2431.5 2658.5
2696.3 2413.2 1641.1 801.9 282.9 68.9 0
519.5 513 515.9 522.9 530.8 539.5 547.2 552.5 555.2 557.8
566 577.3 593.7 611.3 627.7 649.9 688.9 739.2 805.3 886.7
978.8 1080 1186.2 1311.8 1450.5 1604.3 1784.3 2008.6 2319.2 2643.5
2827.6 2643.3 1952 1095.4 451.8 104.6 0
519.5 512.8 515.2 521.9 529.9 538.3 546 551.8 555.4 559.7
567.7 579.7 594.2 607.2 618 635.6 666 704.8 759.2 827.4
904.1 986.7 1078.3 1181.9 1301.4 1432.7 1606.9 1824.3 2117.3 2475.1
2702.5 2493.9 1712.5 893.9 327 55.9 0
519.5 514.4 514.9 520.5 528.4 537.8 546.7 554.2 560.5 564.8
570.1 578.1 587.2 593.5 600.5 611.8 627.9 648.4 679.5 726.2
778.5 838.3 906.2 983.3 1069.6 1172.7 1295.4 1448.1 1636.1 1878.5
2028.8 1770.1 1143.1 509.9 130.4 21.4 0
519.5 516.1 515.9 519.7 527.4 537.6 547.9 557.6 565.3 570.8
575.9 580.7 582.1 581.7 584.1 589.4 598 610.8 630.3 658.8
698.3 744.1 800 866 940.9 1025.3 1117.3 1225 1353.4 1464.3
1438 1147.9 655.9 236.9 59 16.6 0
519.5 517.8 518.1 520.9 528.2 537.3 549.4 561.2 570.6 578.1
584.3 587.9 587.9 586.7 585.5 585 587.2 594.2 607.7 629.4
660.2 701.2 749.4 806.7 874.4 951 1033.2 1118.5 1189.4 1198
1058.5 700 250.1 67.7 33 13 0
519.5 520.5 521.7 526 533.7 542.9 555.6 568.9 581.2 592.7
604.1 613.2 619.7 625.5 630.6 636.6 645.5 657.6 675.6 704.8
748.4 806.5 879.5 975.6 1099.2 1229.6 1365.7 1468.1 1481.1 1285.3
894.4 439.3 121.2 40.2 18.1 5.3 0
519.5 521.2 523.4 528.2 536.6 547.2 560.9 575.9 590.3 605.3
621.7 637.6 653.5 669.6 687.9 711.8 741.4 780 830.1 894.2
974.2 1065.3 1166.5 1287.4 1419.7 1538.7 1609.6 1597 1455.4 1134.4
691.3 328.7 111.1 38.8 15.2 3.1 0
519.5 522.4 526 532.5 542.4 554.4 570.3 588.4 605.8 626
649.1 675.9 706.5 742.1 786 841.7 908.6 983.6 1061.4 1140.2
1216.8 1287.2 1352.2 1422.4 1494.9 1542.6 1535.4 1450.8 1265 930.1
547 236.9 87.9 35.7 14.5 3.4 0
519.5 524.6 531.5 541.9 555.6 571.8 592.5 616.4 645.8 682.6
730.8 788.6 852.5 926 995.6 1057.1 1104.1 1137.1 1157.5 1171
1183.1 1188.1 1175.1 1148.6 1102.1 1010.6 857.8 648.2 422.6 241.9
130.6 74.5 47 29.9 16.6 4.1 0
519.5 526.2 537.1 551.3 568.9 590.1 617.1 653.5 699.7 758
822.4 883.8 937.6 976.3 997.6 1002.9 994.4 972.7 935.9 880.2
806.5 714.9 602.4 476.8 362.4 277.6 218.5 174 138.8 112.3
88.4 68.9 52.5 34.9 19 4.3 0
519.5 528.4 543.6 561.7 582.6 609.1 645 693.5 753 815.1
868.6 907.2 924.8 921.7 900.7 864.1 809.8 734.4 649.1 562.1
488.2 430.6 382.2 332.5 281.2 236.1 199 168.4 141.2 117.3
96.4 77.6 59.3 38.3 22.9 7 0
519.5 530.8 549.6 571.5 597.8 630.1 674.2 731.8 793.7 843.3
872 877.6 863.8 834.7 791.8 728.9 652.5 573.7 507 460
430.6 406 374.4 337.6 291.6 255.9 226.5 196.6 170.4 147.7
126.3 103.1 80.5 57.6 35.4 12.3 0
519.5 534.2 556.6 581.7 610.8 647 695.6 756.8 813.9 846.2
849.8 829.8 798.3 759 707.2 642.9 572.5 510.8 474.4 451.3
419 387.2 346 309.9 300.5 280.2 252.8 225.5 199.8 174.2
148.9 125.8 100.7 76.1 50.1 18.1 0
519.5 536.4 561.7 590.3 623.3 662.4 712.7 769.4 817.3 831.8
814.7 780 742.6 700.7 650.6 591.3 531.3 492.5 478.8 452.3
415.6 366 320.5 312.8 300.2 280 254.7 228.2 202.4 177.3
152.5 129.9 104.8 81.4 52.8 22.2 0
519.5 538.5 565.8 597.3 633.2 674.7 726.5 783.6 818.3 811.5
776.4 733.7 696.1 659.7 614.9 561.9 514.7 500.5 484.8 451.1
399 334.9 317.1 306.7 298.5 278.5 254.9 230.1 204.1 178.3
154.2 125.3 95.2 70.8 43.6 17.6 0
519.5 540 567 600 637.3 680.2 733.2 790.1 819 802.1
758.8 715.2 676.6 639.3 598.5 554.4 516.4 507.2 485.5 446
382.6 329.9 312.8 300 293 275.4 254.7 230.6 206 181.9
158.5 127.7 94.7 70.6 35.2 14.9 0
519.5 539 567.4 600.2 637.6 680.2 732.7 789.8 820.9 804.8
761.4 717.3 678.8 641.9 602.1 559.7 522.1 513.5 490.3 449.9
384.8 331.6 313.5 298.8 291.1 274.2 254.7 231.1 207 183.4
159 125.8 93.7 67.2 34.7 13.7 0
